IESNA:LM-63-2002
[TEST]P1704729
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/28/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-2)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]GSS-SB2A-AMB-U-T2
[LUMINAIRE] GALLEON SITE SLIM HIGH DENSITY LED ARRAYS 2SQUARE 68W  1590K FIXTURE w/ T2 DISTRIBUTION
[LAMP] (52) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.57A 68.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4220.8
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 68.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 84 85 90 95 105 115 125 135 145 155 165 175 180 
593.0 613.0 613.0 607.0 561.0 489.2 471.2 471.2 483.2 503.1 539.1 583.0 648.9 720.8 838.6 980.3 1100.1 1241.9 1383.6 
1545.4 1741.0 1824.9 1751.0 1537.4 1076.2 638.9 469.2 327.4 227.6 157.7 103.8 75.9 55.9 33.9 12.0 2.0 0.0 
593.0 611.0 614.9 607.0 561.0 491.2 469.2 471.2 481.2 501.1 537.1 585.0 642.9 720.8 834.6 968.3 1100.1 1235.9 1387.6 
1537.4 1741.0 1840.8 1761.0 1553.3 1106.1 660.9 477.2 345.4 237.6 161.7 107.8 77.9 59.9 37.9 12.0 2.0 0.0 
593.0 607.0 613.0 609.0 573.0 501.1 471.2 471.2 483.2 499.1 533.1 577.0 636.9 710.8 818.6 946.4 1076.2 1203.9 1347.7 
1517.4 1715.1 1868.8 1878.8 1697.1 1303.8 766.7 583.0 427.3 309.5 199.7 135.8 97.8 65.9 45.9 18.0 2.0 0.0 
593.0 609.0 613.0 613.0 589.0 525.1 485.2 477.2 487.2 501.1 529.1 569.0 620.9 688.8 774.7 882.5 1010.3 1136.1 1271.8 
1421.6 1615.2 1836.9 1938.7 1870.8 1633.2 1014.3 688.8 559.0 433.3 309.5 199.7 139.8 89.8 47.9 24.0 2.0 0.0 
593.0 607.0 618.9 622.9 613.0 567.0 511.1 491.2 493.2 507.1 527.1 561.0 609.0 664.9 738.7 826.6 934.4 1058.2 1182.0 
1319.7 1493.4 1715.1 1958.6 2030.5 1922.7 1545.4 838.6 567.0 451.2 355.4 239.6 149.7 101.8 55.9 24.0 2.0 0.0 
593.0 603.0 620.9 628.9 634.9 613.0 563.0 527.1 517.1 519.1 539.1 567.0 603.0 652.9 710.8 786.7 880.5 996.3 1114.1 
1245.9 1395.6 1569.3 1798.9 2074.4 2184.3 2098.4 1611.2 754.7 365.4 265.5 187.7 125.8 79.9 49.9 20.0 4.0 0.0 
593.0 603.0 620.9 636.9 650.9 660.9 648.9 616.9 585.0 579.0 583.0 601.0 632.9 674.8 728.8 798.6 878.5 978.3 1098.1 
1243.9 1373.6 1515.4 1651.2 1870.8 2316.0 2675.4 2777.2 2190.3 1076.2 355.4 181.7 123.8 73.9 41.9 20.0 6.0 0.0 
593.0 601.0 622.9 646.9 668.9 690.8 710.8 730.7 734.7 724.8 716.8 722.8 748.7 784.7 832.6 892.5 974.3 1078.2 1203.9 
1339.7 1485.5 1629.2 1777.0 1908.7 2090.4 2551.6 3260.4 3555.9 3280.4 2054.5 778.7 235.6 99.8 59.9 28.0 8.0 0.0 
593.0 597.0 616.9 642.9 676.8 702.8 742.7 792.6 834.6 876.5 926.4 966.3 1008.3 1044.2 1096.1 1152.0 1225.9 1335.7 1465.5 
1615.2 1769.0 1914.7 2056.5 2178.3 2298.1 2423.9 2551.6 3262.4 4132.9 3747.6 2230.2 650.9 151.7 73.9 31.9 10.0 0.0 
593.0 597.0 611.0 634.9 664.9 702.8 748.7 794.6 846.6 902.5 964.3 1030.2 1098.1 1180.0 1269.8 1383.6 1527.4 1685.1 1864.8 
2054.5 2232.2 2391.9 2511.7 2633.5 2741.3 2869.1 2837.1 3561.9 4516.3 4799.8 3601.8 858.5 153.7 67.9 28.0 10.0 0.0 
593.0 595.0 611.0 632.9 664.9 698.8 742.7 796.6 840.6 896.5 958.4 1014.3 1086.1 1156.0 1253.9 1355.7 1487.5 1643.2 1812.9 
1986.6 2170.3 2322.0 2463.8 2595.6 2735.3 2879.1 2903.0 3697.7 4620.1 4827.7 3492.0 838.6 149.7 63.9 26.0 12.0 0.0 
593.0 593.0 607.0 626.9 656.9 686.8 724.8 772.7 816.6 860.5 908.4 948.4 994.3 1058.2 1120.1 1194.0 1277.8 1389.6 1505.4 
1635.2 1749.0 1874.8 2012.6 2150.3 2294.1 2433.8 2487.7 3282.4 3989.2 3935.3 2777.2 603.0 115.8 53.9 22.0 10.0 0.0 
593.0 591.0 601.0 620.9 642.9 670.9 702.8 738.7 768.7 806.6 830.6 848.5 862.5 870.5 880.5 888.5 892.5 910.4 916.4 
952.4 998.3 1070.2 1186.0 1301.8 1427.6 1549.3 1657.2 2326.0 2635.5 2140.3 1205.9 245.6 79.9 43.9 20.0 8.0 0.0 
593.0 591.0 591.0 601.0 614.9 632.9 648.9 646.9 616.9 569.0 517.1 461.2 403.3 357.4 323.4 299.5 287.5 281.5 281.5 
291.5 313.5 347.4 375.4 383.3 369.4 321.4 245.6 173.7 137.8 115.8 93.8 67.9 49.9 31.9 16.0 6.0 0.0 
593.0 583.0 577.0 577.0 581.0 575.0 539.1 495.2 451.2 423.3 393.3 365.4 337.4 315.5 297.5 285.5 283.5 287.5 291.5 
295.5 295.5 289.5 277.5 257.6 225.6 189.7 167.7 151.7 131.8 109.8 91.8 69.9 47.9 29.9 16.0 4.0 0.0 
593.0 581.0 565.0 551.1 539.1 507.1 473.2 451.2 435.3 419.3 395.3 373.4 347.4 325.4 307.5 299.5 297.5 299.5 301.5 
301.5 289.5 267.5 245.6 225.6 211.6 203.7 187.7 161.7 141.8 115.8 95.8 71.9 47.9 28.0 14.0 2.0 0.0 
593.0 575.0 547.1 529.1 499.1 475.2 461.2 455.2 449.2 437.3 417.3 393.3 365.4 341.4 319.5 307.5 299.5 295.5 293.5 
287.5 275.5 261.6 253.6 247.6 237.6 215.6 191.7 171.7 147.7 127.8 97.8 79.9 57.9 35.9 16.0 2.0 0.0 
593.0 569.0 537.1 509.1 481.2 467.2 465.2 469.2 469.2 461.2 439.2 413.3 381.3 351.4 327.4 303.5 291.5 281.5 271.5 
263.5 261.6 259.6 259.6 239.6 213.6 201.7 185.7 171.7 153.7 127.8 109.8 87.8 67.9 43.9 20.0 2.0 0.0 
593.0 569.0 529.1 493.2 473.2 467.2 471.2 481.2 487.2 481.2 461.2 433.3 395.3 359.4 327.4 301.5 291.5 283.5 269.5 
261.6 257.6 251.6 235.6 209.6 201.7 189.7 175.7 161.7 141.8 125.8 109.8 91.8 69.9 45.9 20.0 0.0 0.0 
593.0 565.0 523.1 485.2 469.2 469.2 479.2 495.2 497.1 489.2 473.2 443.2 407.3 365.4 321.4 301.5 301.5 291.5 271.5 
257.6 247.6 233.6 213.6 201.7 191.7 177.7 163.7 147.7 129.8 115.8 99.8 85.9 63.9 43.9 16.0 0.0 0.0 
593.0 565.0 519.1 483.2 469.2 471.2 483.2 497.1 503.1 493.2 475.2 449.2 413.3 361.4 311.5 291.5 291.5 271.5 253.6 
245.6 227.6 223.6 205.6 195.7 181.7 169.7 155.7 139.8 123.8 109.8 95.8 93.8 67.9 37.9 16.0 0.0 0.0 
593.0 563.0 523.1 483.2 467.2 473.2 481.2 499.1 503.1 491.2 475.2 455.2 415.3 361.4 315.5 293.5 291.5 269.5 251.6 
243.6 225.6 221.6 201.7 191.7 181.7 169.7 155.7 137.8 123.8 107.8 91.8 81.9 55.9 35.9 16.0 0.0 0.0 
